Multi-Socket Power Strip Angle Fastening Set 70°
0.0.627.42

Multi-Socket Power Strip Angle Fastening Set 70°

0.0.627.42

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/62742
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Multi-Socket Power Strip Angle Fastening Set 70°
0.0.627.42

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 65 g
ESD
ESD-safe = No
Multi-Socket Power Strip Angle Fastening Set 70°
0.0.627.42

Details

2 angle brackets 70°, St, bright zinc-plated

Downloads

Assembly instruction(1 MB)

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing
Multi-Socket Power Strip Angle Fastening Set 70°
0.0.627.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
customs tariff number
83024200