Multi-Socket Power Strip, 8 outlet, 19″, with conventional power cord
0.0.631.79

Multi-Socket Power Strip, 8 outlet, 19″, with conventional power cord

0.0.631.79

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63179
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Multi-Socket Power Strip, 8 outlet, 19″, with conventional power cord
0.0.631.79

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 870 g
ESD
ESD-safe = No
Multi-Socket Power Strip, 8 outlet, 19″, with conventional power cord
0.0.631.79

Details

8 earthed sockets (German domestic standard)
Power cable 1.5 mm2, l = 3 m
ON/OFF switch, illuminated
The item Multi-Socket Power Strip, 8 outlet - the ideal addition to your work bench power supply. Eight power sockets (German domestic standard) and a two-pole ON/OFF switch with indicator light - all in a plastic housing with fittings to accommodate Rebate Profile 19″.
The 8-outlet Multi-Socket Power Strip can also be placed in Cable Duct E of the work bench.
Because this robust, industrial quality Multi-Socket Power Strip can be fitted to the profile grooves of a work bench, Upright or Overhang, positioning your power supply precisely where it is needed couldn’t be simpler. Mains connection via a fixed conventional power cord that is included in the scope of supply.
Multi-Socket Power Strip, 8 outlet, 19″ fitted to a Line 8 profile groove using Rebate Profile 8 Al 19″
Multi-Socket Power Strip, 8 outlet, 19″, with conventional power cord
0.0.631.79

Accessoires / Service

Captive Nut M6, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.411.63
Multi-Socket Power Strip, 8 outlet, 19″, with conventional power cord
0.0.631.79

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
customs tariff number
85444290