Universal-Fastening Set 10, bright zinc-plated
0.0.632.07

Universal-Fastening Set 10, bright zinc-plated

0.0.632.07

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63207
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Universal-Fastening Set 10, bright zinc-plated
0.0.632.07

Attributes

Line
line 10
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 97.4 g
ESD
ESD-safe = Yes
Tightening torque, bright zinc-plated
Mbz-p = 46 Nm
Universal-Fastening Set 10, bright zinc-plated
0.0.632.07

Details

Universal Fastener 10, St
Button-Head Screw ISO 7380-M10x40, St
T-Slot Nut 10 St M10
For interconnecting all Line 10 profiles at right angles. The profile attached using the Universal-Fastening Set can be moved along the profile groove. These Fastening Sets can be installed easily into existing constructions.
Universal-Fastening Set St delivers exceptional load-carrying capacity and safety. It combines strong anchoring in the profile with the high clamping force of the M10 screws!
Universal-Fastening Set 10, bright zinc-plated from item joins two Line 10 profiles at a right angle to create a non-rotating connection that is highly resistant to displacement, torsion and bending.
The profile can be retrofitted and moved at any time. The Universal Fastener is made of die-cast zinc and requires an installation bore.
Universal-Fastening Sets should always be used in pairs.
Universal-Fastening Sets should always be used in pairs.
Universal-Fastening Set 10, bright zinc-plated
0.0.632.07

Accessoires / Service

Profile Machining, Groove-Side Stepped Bore, 10, D25x20
Delivery unit
1 pce.
Article-No.
0.0.632.44
Universal-Fastening Set 10, bright zinc-plated
0.0.632.07

Tools

Step Drill, Universal Connection 10
Delivery unit
1 pce.
Article-No.
0.0.632.09

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(333 KB)

Videos

item Universal-Fastening Set

The Universal Fastener is a right-angled and power-locking aluminium profile connector which can be moved. This fastener also has a very high load-bearing capacity and machining is limited to one drill hole.

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.

Applications

Heavy-duty three-axis handling - Article EX-01022

Heavy-duty, three-axis handling with precisely coordinated drives.

More information
PDF CAD Parts list

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing
Universal-Fastening Set 10, bright zinc-plated
0.0.632.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200