Central-Fastening Set 10
0.0.632.74

Central-Fastening Set 10

0.0.632.74

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63274
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Central-Fastening Set 10
0.0.632.74

Attributes

Line
line 10
Delivery unit
1 set
Weight
m = 87 g
ESD
ESD-safe = Yes
Torque
M = 22 Nm
Central-Fastening Set 10
0.0.632.74

Details

Clamping pin, St, bright zinc-plated
Spring element, St, stainless
Sleeve with bore, St, bright zinc-plated
Grub screw M12, St, bright zinc-plated
Central-Fastening Set 10 fastens Profiles 10 at right angles to each other, so that the grooves that are facing each other are completely free. This is useful when the profile grooves are to accommodate a panel element. It also eliminates the need to specially machine the corner areas of the panel element, which instead can be inserted directly into the grooves.
The profile to be connected via its end face needs to be machined before the Central-Fastening Set can be used.
The bore should be produced with Step Drill D18.2 (0.0.632.75).
Central-Fastening Set 10
0.0.632.74

Accessoires / Service

Connection Processing, Central-Fastening Set 10
Delivery unit
1 pce.
Article-No.
0.0.648.11
Central-Fastening Set 10
0.0.632.74

Tools

Step Drill Central-Fastening Set 10
Delivery unit
1 pce.
Article-No.
0.0.632.75
Key with T-Handle 6 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.38

Downloads

ESD Product Qualification(340 KB)

Videos

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.

Applications

Covered enclosure - Article EX-01013

All-round protection for working areas with easy access.

More information
PDF CAD Parts list
Central-Fastening Set 10
0.0.632.74

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31161601
UNSPSC 9.0
31161601
customs tariff number
83024200