Conduit Inside Corner, Lid, black
0.0.632.93

Conduit Inside Corner, Lid, black

0.0.632.93

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63293
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Conduit Inside Corner, Lid, black
0.0.632.93

Attributes

Property
black
Delivery unit
1 set
Weight
m = 105 g
ESD
ESD-safe = No
Conduit Inside Corner, Lid, black
0.0.632.93

Details

2 inside corners, lid, PA-GF
2 cut edge coverings, PA-GF
Safe cornering! It’s just as important to cable conduits as it is on the roads.
The Conduit Inside Corners for modular cable conduits improve the reliability of cable laying in three ways:
- By preventing kinks in cables and hoses
- By covering cut edges inside the conduit to protect cables
- By creating a smooth transition between Wall Profiles and Support Profiles to protect hands
The Conduit Inside Corner sets for lids and walls include all the components needed to create a corner in a conduit with a wall or lid measuring 40 mm.
Filler Pieces measuring 40 mm wide are used to extend the height or width of inside corners. As a result, modular conduits up to 160 mm can be fitted with Conduit Inside Corners.
Using the Conduit Inside Corner, Lid:
The width of 80 mm is achieved using a Filler Piece.
The cut edge coverings need to be shortened accordingly at one end.
Conduit Inside Corner, Lid, black
0.0.632.93

Accessoires / Service

Conduit Inside Corner Filler Piece, black
Delivery unit
1 pce.
Article-No.
0.0.639.52

Videos

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Conduit Inside Corner, Lid, black
0.0.632.93

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097