Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035
0.0.633.29

Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035

0.0.633.29

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63329
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035
0.0.633.29

Attributes

Line
Work Bench System
Material
Plastic-coated HPL
Property
grey, similar to RAL 7035
Delivery unit
1 pce.
Weight
m = 20.8 kg
ESD
ESD-safe = Yes
Length, rated
L = 1800 mm
Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035
0.0.633.29

Details

Due to production factors, typical variations of up to -3 mm in the thickness of panels are possible.
- High pressure laminate (HPL), 30 mm thick
- High impact resistance
- Colour similar to RAL 7035
- All edges covered with edge strip (ABS)
- ESD volume-conductive
- Volume resistance 1x104 – 1x109 Ω

Note: The electrostatically dissipative side is labelled accordingly and is used as the working surface.
Due to production factors, typical variations of up to -3 mm in the thickness of panels are possible.
The table top can be fitted directly over the table columns (d = 0) or in front of the columns (d = 160 mm). The latter option means that Cable Duct E can then be fitted between the columns. If the work bench is to be height adjustable, the table top must be fitted in front of the columns.
Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035
0.0.633.29

Accessoires / Service

ESD Table Mat DK10
Delivery unit
1 pce.
Article-No.
0.0.633.96
Table Top 30, high pressure laminate, ESD, grey, similar to RAL 7035
Delivery unit
cut-off max. 2770x2040 mm
Article-No.
0.0.681.80
Table-Top Fastening Set 8
Delivery unit
1 set
Article-No.
0.0.617.63
Table-Top Fastening Set D30
Delivery unit
1 set
Article-No.
0.0.646.91
Panel Fastener D30
Delivery unit
1 set
Article-No.
0.0.630.74
Table-Top Side Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.658.33
Table-Top Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.647.11
Table-Top Support 8 520x100
Delivery unit
1 set
Article-No.
0.0.703.60
Table-Top Support Set 8 520x100
Delivery unit
1 set
Article-No.
0.0.676.17
Table Top Support Set 8 420-45°
Delivery unit
1 set
Article-No.
0.0.686.19

Downloads

ESD Product Qualification(322 KB)
Datasheet(303 KB)
Table top 30-1800x600, high pressure laminate, ESD, grey, similar to RAL 7035
0.0.633.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100213
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
44101130