Slide Strip D30, grey similar to RAL 7042
0.0.634.42

Slide Strip D30, grey similar to RAL 7042

0.0.634.42

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63442
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Application
  • Classification
Slide Strip D30, grey similar to RAL 7042
0.0.634.42

Attributes

Line
Line D30
Material
PE-HD
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 74.5 g/m
ESD
ESD-safe = No
Slide Strip D30, grey similar to RAL 7042
0.0.634.42

Details

Always stay on track! Slide Strips D30 convert any Profile Tube D30 into a conveyor line. Containers can simply be pushed along the low-friction strips made from HDPE. The installation of Slide Strips D30 does not require any drilling. Simply clip onto the profile – and it stays in place!
The edge along the side of Slide Strip D30 with Side Guide H13 ensures that transport containers stay on track. It can also be used to create a frame with side containment in which panel elements can be laid.
Slide Strips D30 are also available in an ESD-safe version for protecting sensitive goods and personnel.

Videos

item Line D30 - simple, flexible and efficient!

Simple handling is the key feature of Line D30 and delivers maximum cost efficiency in the continuous improvement of manufacturing processes. It is made possible by non-machined connections, simple joining and a forgiving design principle.

Lean production 2.0 with item. Design, construction and modification made easier than ever.

"To stay competitive we need to eliminate waste. If we're lean enough, we can stand up to the rest of the world and achieve incredible success," says engineer Stefan Armbruster from item. Cologne University of Applied Sciences has also chosen to use the intelligent system for its Lean Factory project. Why? Expert on all things lean, Prof. Abels explains: "We looked at a lot of tube systems. What we really liked about D30 is its engineering, which is really in harmony with the lean philosophy!"

Applications

Modular side carriage made of Profile Tubes - Article EX-01037

For sorting and transporting workpieces and materials.

More information
PDF CAD Parts list

Applications

Material trolley - Article EX-01063

MB profiles have been used to create a stable base for this material trolley, while Profile Tubes from Line D30 form the superstructure.

More information
PDF CAD Parts list Drawing

Applications

Adjustable picking trolley - Article EX-01066

This picking trolley made from Line D30 Profile Tubes has three levels that offer exceptional adjustability.

More information
PDF CAD Parts list Drawing
Slide Strip D30, grey similar to RAL 7042
0.0.634.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39161000