Linear Guide Carriage Unit 8 D14 120x80
0.0.634.63

Linear Guide Carriage Unit 8 D14 120x80

0.0.634.63

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63463
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Linear Guide Carriage Unit 8 D14 120x80
0.0.634.63

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.54 kg
ESD
ESD-safe = No
Linear Guide Carriage Unit 8 D14 120x80
0.0.634.63

Details

2 Linear Guide Units
Carriage plate, Al
4 sets crews 8 M5, St, bright zinc-plated
6 Hexagon Socket Head Cap Screws DIN 6912-M5x40, St, bright zinc-plated
Notes on Use and Installation
Looking for a linear slide that is more rigid and compact than roller guides but just as modular and easy to fit to standard profiles?
The linear guide units from item are exactly what you need!
Complete carriages for profile widths of 40 and 80 mm that are mounted on shafts in Shaft-Clamp Profiles. Other benefits of these guide elements include ease of assembly, lower moving mass and simple adjustability.
Guiding shafts D14 can be fitted to Profiles 8 (not the light or E variants) in widths of 40 or 80 mm. Maximum guide length: 6,000 mm. The guide is particularly suitable for tensile and compressive loads on the carriage plate.
Displacement force along the X axis: 40 N
The static and dynamic load ratings and static moment characterise the rolling-ball contact between the carriage and rail and are used for calculating the service life based on the rules for the roller bearing calculation:
Universal connection bores in the carriage plate:
M8 threaded holes for fastening profiles or any other structures.
The driving force:
A Timing Belt or spindle drive KGT can be connected to a Profile 8 that is screwed to the carriage plate.
Linear Guide Carriage Unit 8 D14 120x80
0.0.634.63

Accessoires / Service

Shaft-Clamp Profile 8 D14, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.294.34
Shaft D14, bright
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.294.01

Downloads

Assembly instruction(524 KB)
Linear Guide Carriage Unit 8 D14 120x80
0.0.634.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84879090