Holder 8 240x80, grey similar to RAL 7042
0.0.634.75

Holder 8 240x80, grey similar to RAL 7042

0.0.634.75

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63475
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Application
  • Classification
Holder 8 240x80, grey similar to RAL 7042
0.0.634.75

Attributes

Line
Work Bench System
line 8
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 74.0 g
ESD
ESD-safe = No
Holder 8 240x80, grey similar to RAL 7042
0.0.634.75

Details

Wire, St, stainless
Wire mount, PA-GF
Hexagon Socket Head Cap Screw DIN 912-M6x20, St, bright zinc-plated
Washer DIN 433-6.4, St, bright zinc-plated
T-Slot Nut V 8 St M6, bright zinc-plated
Holders for round and angular objects – two Holders with a whole range of uses.
The Holder itself is formed from stainless steel wire
In the colour of your choice. All the hooks and holders in the design award-winning range from item are now available with either black or grey plastic elements.
Holder 8 240x80, grey similar to RAL 7042
0.0.634.75

Accessoires / Service

Hook and Holder Adapter D30, grey
Delivery unit
1 set
Article-No.
0.0.644.57
Holder 8 240x80, grey similar to RAL 7042
0.0.634.75

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing
Holder 8 240x80, grey similar to RAL 7042
0.0.634.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
83025000