Cup Holder 8, grey similar to RAL 7042
0.0.634.78

Cup Holder 8, grey similar to RAL 7042

0.0.634.78

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63478
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

German Design Award

This product has won the German Design Award.
Thanks to the international standing of the German Design Council, this prize is extremely prestigious. The aim of the German Design Award is to discover unique design trends and acknowledge high-quality product design.

iF product design award

This product has been recognised for outstanding design quality by the internationally renowned iF product design award. The judges for the iF product design award believe that product optimisation and the courage to stand out through design will continue to be important in the future.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Application
  • Classification
Cup Holder 8, grey similar to RAL 7042
0.0.634.78

Attributes

Line
Work Bench System
line 8
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 114 g
ESD
ESD-safe = No
Cup Holder 8, grey similar to RAL 7042
0.0.634.78

Details

Wire, St, stainless
Wire mount, PA-GF, grey
Hexagon Socket Head Cap Screw DIN 912-M6x20
Washer DIN 433-6.4
T-Slot Nut V 8 St M6
item keeps your mug or cup within easy reach, ready for those all-important tea breaks!
Cup Holder (diameter 84 mm) made from stainless steel wire.
Cup Holder 8, grey similar to RAL 7042
0.0.634.78

Accessoires / Service

Hook and Holder Adapter D30, grey
Delivery unit
1 set
Article-No.
0.0.644.57
Cup Holder 8, grey similar to RAL 7042
0.0.634.78

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Applications

Work bench E with electrical height adjustment - Article EX-01059

Work bench E, which incorporates an electrical height-adjustment system, is ideal as an ergonomic work bench with a variety of functions.

More information
PDF CAD Parts list Drawing
Cup Holder 8, grey similar to RAL 7042
0.0.634.78

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
83025000