Multiblock 10 PA, grey
0.0.635.09

Multiblock 10 PA, grey

0.0.635.09

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63509
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Application
  • Classification
Multiblock 10 PA, grey
0.0.635.09

Attributes

Line
line 10
Property
grey
Delivery unit
1 pce.
Weight
m = 19.1 g
ESD
ESD-safe = No
Force max
Fmax. = 400 N
Multiblock 10 PA, grey
0.0.635.09

Details

Basic unit and height adjuster, PA-GF
Square nut DIN 557-M6, St, bright zinc-plated
Spring clip, St, stainless
The universal panel element fastener – Multiblock PA is simply twisted into the profile groove. Light cladding panels and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a hole at the appropriate location and screwed to the Multiblock.
Multiblock PA has two mounting locations for panel elements and is also equipped with a height adjuster. This allows different distances to be set to the edge of the profile so that panel elements of varying thicknesses can be screwed on flush.
Twisting the Multiblock PA into the profile groove.
The Multiblocks can be moved within the groove in order to align them with the bore in the panel element.
The contact face can be varied thanks to two different mounting orientations and the movable height adjuster.
Recommendation for mounting the panel element and permissible loading force F = 400 N for Multiblock 10 PA.
Possible offset distances between the mounting locations and the edge of the profile.
The length of the fastening screw depends on the thickness of the panel element and use of the height adjuster.

Videos

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.

Applications

Tall side table - Article EX-01006

Stable, heavy-duty table design for a wide range of industrial applications.

More information
PDF CAD Parts list Drawing

Applications

Article EX-01015

More information
PDF CAD Parts list

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list

Applications

Machine base - EX-01061

Made from Line 10 elements, this machine base is stable and safe.

More information
PDF CAD Parts list Drawing

Applications

Lightweight MB work bench with simple, height-adjustable shelf - Article EX-01076

This simple, lightweight MB work bench made from Profile 8 40 x 40 is suitable for a range of applications such as a packaging or warehousing bench.

More information
PDF CAD Parts list Drawing
Multiblock 10 PA, grey
0.0.635.09

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39269097