Knuckle Foot D60, M10x120, white aluminium, similar to RAL 9006
0.0.635.51

Knuckle Foot D60, M10x120, white aluminium, similar to RAL 9006

0.0.635.51

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63551
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Knuckle Foot D60, M10x120, white aluminium, similar to RAL 9006
0.0.635.51

Attributes

Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 163 g
ESD
ESD-safe = No
Force max
Fmax. = 5000 N
Angle
α = 7 °
Knuckle Foot D60, M10x120, white aluminium, similar to RAL 9006
0.0.635.51

Details

Spindle, St, bright zinc-plated
Foot plate, die-cast zinc, white aluminium similar to RAL 9006
Hexagon nut DIN 934 M10-I8I, St, bright zinc-plated
The new look for the tried-and-tested Knuckle Feet – now available in elegant grey or sophisticated white aluminium.
You can now also order Knuckle Feet that have die-cast foot plates coated with grey plastic or white aluminium to match the natural colour of the aluminium design and a whole range of floor surfaces.
They offer exactly the same design and functional characteristics as the black versions.
A ball and socket joint compensates for slopes.
Knuckle Foot D60, M10x120, white aluminium, similar to RAL 9006
0.0.635.51

Accessoires / Service

Base Plate 8 40x40, M10, black
Delivery unit
1 pce.
Article-No.
0.0.608.85
Base Plate 8 80x40, M10, black
Delivery unit
1 pce.
Article-No.
0.0.440.71
Rubber Insert D60, black
Delivery unit
1 pce.
Article-No.
0.0.439.33

Videos

item MB Building Kit System New Products Spring 2011

Join us for a première - be among the first to experience the new Linear Unit KRF. By combining universal suitability with a compact, rigid design, this drive system truly stands out from the crowd. It comprises a high-performance Drive Unit, runs with an exceptionally low level of noise and has steel roller guides that make it ideal for heavy-duty applications.

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.
Knuckle Foot D60, M10x120, white aluminium, similar to RAL 9006
0.0.635.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098