Flexible Conduit E
0.0.635.78

Flexible Conduit E

0.0.635.78

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63578
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Flexible Conduit E
0.0.635.78

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 605 g
ESD
ESD-safe = No
Flexible Conduit E
0.0.635.78

Details

Flexible Conduit 55x25, PP, white aluminium, similar to RAL 9006
Base plate, St, white aluminium, similar to RAL 9006
Eliminate the hazards posed by loose cables! item Flexible Conduit E provides a neat, flexible link between the base plate and the cable duct on the work bench. Data and power lines can be routed separately in two chambers. The overall length, including base plate, is 110 cm and it can also accommodate the movement of electrically height adjustable benches.
Flexible Conduit E
0.0.635.78

Accessoires / Service

Support Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.75
Lid Profile 160 KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.78
Catch 160 KW, black
Delivery unit
1 pce.
Article-No.
0.0.474.70
Conduit Cap 160-45° KW
Delivery unit
1 set
Article-No.
0.0.474.98
Sealing Brush KW, black
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.488.47
Wall Profile KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.79
Wall Profile 160-45° KW, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.474.76
Flexible Conduit E
0.0.635.78

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39269097