Knuckle Foot D80, M12x100, white aluminium, similar to RAL 9006
0.0.636.65

Knuckle Foot D80, M12x100, white aluminium, similar to RAL 9006

0.0.636.65

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63665
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Knuckle Foot D80, M12x100, white aluminium, similar to RAL 9006
0.0.636.65

Attributes

Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 300 g
ESD
ESD-safe = No
Thread
M12
Force max
Fmax. = 10000 N
Angle
α = 7 °
Knuckle Foot D80, M12x100, white aluminium, similar to RAL 9006
0.0.636.65

Details

Spindle, St, bright zinc-plated
Foot plate, die-cast zinc, white aluminium similar to RAL 9006
Hexagon nut DIN 934 M12-I8I, St, bright zinc-plated
Standing strong thanks to double compensation. Steplessly height-adjustable Knuckle Foot D80, M12x100 also adapts to unevenness in floors thanks to its angle-adjustable foot plate.
The Knuckle Foot can be installed using a thread tapped into a profile’s core bore or can be fitted to a Base Plate. The minimum foot height is obtained by removing the hexagon nut.
Foot Clamp D80 (0.0.660.84) can be used to anchor the Knuckle Foot to the floor.
Note: Adjustable Feet and Knuckle Feet with different thread sizes and in the colours of black and white aluminium can be found in the item Online Shop.
F ≤ 10000 N
Knuckle Foot D80, M12x100, white aluminium, similar to RAL 9006
0.0.636.65

Accessoires / Service

Foot Clamp D80, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.660.84
Anti-Vibration Insert D80, stainless
Delivery unit
1 pce.
Article-No.
0.0.458.93
Rubber Insert D80, black
Delivery unit
1 pce.
Article-No.
0.0.265.61
Base Plate 10 200x100, white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Article-No.
0.0.625.27
Knuckle Foot D80, M12x100, white aluminium, similar to RAL 9006
0.0.636.65

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
79070000