Fastening Set Keyboard Shelf
0.0.637.05

Fastening Set Keyboard Shelf

0.0.637.05

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63705
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Classification
Fastening Set Keyboard Shelf
0.0.637.05

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 2.1 kg
ESD
ESD-safe = No
Fastening Set Keyboard Shelf
0.0.637.05

Details

2 telescopic rails 400 TA, St, bright zinc-plated
2 retaining plates, St, white aluminium, similar to RAL 9006
Fastening materials
Notes on Use and Installation
The resilient and easily installed under-bench fastening set with integrated telescopic rails can be fitted to any item work bench.
It enables users to fit the item Keyboard Shelf (0.0.620.87) underneath every item work bench, flush with the front edge of the table top.
Fastening Set Keyboard Shelf
0.0.637.05

Accessoires / Service

Keyboard Shelf
Delivery unit
1 pce.
Article-No.
0.0.620.87
Fastening Set Keyboard Shelf
0.0.637.05

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75

Downloads

Assembly instruction(2 MB)

Videos

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.
Fastening Set Keyboard Shelf
0.0.637.05

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111902
customs tariff number
83024200