Transverse Fastener D30
0.0.637.90

Transverse Fastener D30

0.0.637.90

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/63790
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Transverse Fastener D30
0.0.637.90

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 65.3 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Transverse Fastener D30
0.0.637.90

Details

Preassembled
2 fastener halves, die-cast Al, natural
Hexagon Socket Head Cap Screw similar to DIN 912 M6x29.4, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
A fastener with a firm grip. Transverse Fastener D30 connects two Profile Tubes at a 90° angle to each other. The two-part fastener enables users to connect together Profile Tubes without disassembly. Simply clamp the Transverse Fastener onto both Profile Tubes and then tighten it. The tightened fastener holds the Profile Tubes together and the mechanically locked connection provides added support for the load-carrying profile fastener.
Profile Tubes D30 that are connected using Transverse Fastener D30 are spaced 18.5 mm apart. When using Tube Adapter D30 (0.0.630.61), this gap increases by 5.5 mm per side.
Transverse Fastener D30
0.0.637.90

Accessoires / Service

Cap D30 R, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.624.11
Adapter 8 D30
Delivery unit
1 pce.
Article-No.
0.0.630.51
Tube Adapter D30
Delivery unit
1 set
Article-No.
0.0.630.61
Transverse Fastener D30-60
Delivery unit
1 pce.
Article-No.
0.0.700.10
Transverse Fastener D30
0.0.637.90

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

Technical documentation(3 MB)
ESD Product Qualification(334 KB)

Videos

8. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

4. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 New Products Autumn 2011

The D30 cylindrical tube system with its practical fastening technology can now do even more. From simple shelves and variable work stations to complex loading and unloading constructions with roller conveyors -- D30 adapts perfectly to on-site requirements and makes lean production more efficient. And D30 now brings a bit more colour to this efficiency. Profile Tubes D30 are available in seven different colours. This makes it far easier to mark out locations, components and quantities.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

1. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Applications

Adjustable picking trolley - Article EX-01066

This picking trolley made from Line D30 Profile Tubes has three levels that offer exceptional adjustability.

More information
PDF CAD Parts list Drawing

Applications

FIFO picking trolley for integration into a work bench - Article EX-01079

This FIFO picking trolley acts as an integrated rack for moving goods. The trolley has been designed so that it can be adapted to suit individual work benches.

More information
PDF CAD Parts list Drawing

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Picking trolley - Article EX-01085

This picking trolley is exceptionally customisable and ideal for lean production systems. Line D30 Profile Tubes form the superstructure, while the castor-mounted base is made of sturdy elements from the MB Building Kit System. The Bracing Struts at the foot of the superstructure add extra stability.

More information
PDF CAD Parts list Drawing

Applications

Lean work bench island - Art. no. EX-01089

At this lean work bench island – a U-shaped cell comprising interlinked work benches – FIFO racks keep materials close to hand precisely where they are needed.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Transverse Fastener D30
0.0.637.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31161601
UNSPSC 9.0
31161601
customs tariff number
76169910