Partition Base Plate D400 z, white aluminium, similar to RAL 9006
0.0.641.36

Partition Base Plate D400 z, white aluminium, similar to RAL 9006

0.0.641.36

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64136
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Application
  • Classification
Partition Base Plate D400 z, white aluminium, similar to RAL 9006
0.0.641.36

Attributes

Material
St
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 5.0 kg
ESD
ESD-safe = No
Partition Base Plate D400 z, white aluminium, similar to RAL 9006
0.0.641.36

Details

Create sound protection and screening using mobile partition walls and mark out designated routes and areas. The Partition Base Plates D400 are free-standing, lightweight elements that can be rapidly deployed.
A partition built with Profiles 8 D40 is an elegant solution. The circular cross-section of the Partition Base Plate is a perfect match to the design of the Adapters and Stand Profiles. Two profiles can be fitted close together on Partition Base Plate D400 2z – and Partition Adapter D40 allows them to be swivelled to any angle and secured in position.
All that is needed to attach the Partition Base Plate is a thread in the core bore of a Profile 8.
Partition Adapter D40 allows users to adjust the height and angle of each individual partition segment.
To compensate for uneven floors, for example, the pin and outer sleeve of the Adapter can be telescoped and secured in place with grub screws up to 10 mm.
Partition Base Plate D400 z, white aluminium, similar to RAL 9006
0.0.641.36

Accessoires / Service

Partition Adapter D40
Delivery unit
1 set
Article-No.
0.0.641.42
Bracket 8 D40/D40 flat, white aluminium, similar to RAL 9006
Delivery unit
1 set
Article-No.
0.0.628.63
Profile 8 D40 1NO, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.39
Profile 8 D40 2NO180, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.42
Profile 8 D40 2NO90, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.489.40
Profile 8 D40 3NO, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.45
Profile 8 D40 4NO, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.48
Profile 8 D40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.493.36
Countersunk Screw DIN 7991 M8x20, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.001.82

Videos

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.

item MB Building Kit System New Products Spring 2011

Join us for a première - be among the first to experience the new Linear Unit KRF. By combining universal suitability with a compact, rigid design, this drive system truly stands out from the crowd. It comprises a high-performance Drive Unit, runs with an exceptionally low level of noise and has steel roller guides that make it ideal for heavy-duty applications.

Applications

D30 standing desk - Art. no. EX-01100

This standing desk is also made from D30 products. Its striking design ensures it is an eye-catching addition to any canteen, break room or reception area.

More information
PDF CAD Parts list Drawing
Partition Base Plate D400 z, white aluminium, similar to RAL 9006
0.0.641.36

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
73269098