Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005
0.0.641.77

Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005

0.0.641.77

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64177
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 4500 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005
0.0.641.77

Attributes

Line
Line D30
Material
ABS-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Weight, spec. Length
m = 625.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 4500 mm
Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005
0.0.641.77

Details

Guide Rails make Roller Conveyor St even more flexible. The lateral guide helps ensure goods of all types are conveyed to the relevant destination safely and securely.
Guide Rails e 65 are easily slid onto Roller Conveyors St D30, while Guide Rails z are installed in Kanban trolleys and conveyor lines as separate stop and slide strips using Fastening Bracket D30. Cut to length and it’s ready to use – the ideal system for lean production processes.
The Guide Rails are naturally also available in an electrostatically dissipative (ESD-safe) version to help protect sensitive products.
Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005
0.0.641.77

Accessoires / Service

Roller Conveyor St D30/2 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.648.94
Retaining Plate, Guide Rail e
Delivery unit
1 pce.
Article-No.
0.0.650.83

Downloads

Technical documentation(3 MB)
ESD Product Qualification(323 KB)

Videos

item Line D30 New Products Spring 2011

Fit stable diagonal bars easily with the new Fastener D30-45°, link up to existing structures with Adapters D30/D28 and secure adjustable feet and castors to Tubes D30 -- the new Line D30 has just become universal.

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.
Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005
0.0.641.77

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39169090