Hinge 10 PA 10/8, right, grey similar to RAL 7042
0.0.641.96

Hinge 10 PA 10/8, right, grey similar to RAL 7042

0.0.641.96

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64196
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Application
  • Classification
Hinge 10 PA 10/8, right, grey similar to RAL 7042
0.0.641.96

Attributes

Line
line 10
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 34.0 g
ESD
ESD-safe = No
Force max
Fmax. = 100 N
Hinge 10 PA 10/8, right, grey similar to RAL 7042
0.0.641.96

Details

Hinge halves, PA-GF
Pin, St, bright zinc-plated
Washer, PA
Hinges for lightweight doors that can be fastened to frame structures made using Line 10. The dimensions of Hinges 10 PA 10/8 are such that doors can be either framed (made from Profiles 8) or frameless (e.g. Acrylic Glass 8 mm).
Panel elements fastened using Hinges PA must be machined with appropriate through bores.
Line 6, 8 and 10 door elements can be attached either permanently or in such a way that they can be lifted off subsequently.
For the lift-off version, the doors must be equipped only with right-hand or left-hand Hinges.
For the permanently fixed version, right-hand and left-hand Hinges must be combined.
Hinge 10 PA 10/8, right, grey similar to RAL 7042
0.0.641.96

Accessoires / Service

T-Slot Nut 10 St M6, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.625.06
T-Slot Nut V 8 St M6, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.480.50

Videos

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.

item MB Building Kit System New Products Spring 2011

Join us for a première - be among the first to experience the new Linear Unit KRF. By combining universal suitability with a compact, rigid design, this drive system truly stands out from the crowd. It comprises a high-performance Drive Unit, runs with an exceptionally low level of noise and has steel roller guides that make it ideal for heavy-duty applications.

Applications

High-strength frame built using Line 10 - Article EX-01057

This frame built using components from Line 10 of the MB Building Kit System is extremely strong and therefore perfect for getting heavy items of material to where they are needed.

More information
PDF CAD Parts list Drawing

Applications

Machine base - EX-01061

Made from Line 10 elements, this machine base is stable and safe.

More information
PDF CAD Parts list Drawing
Hinge 10 PA 10/8, right, grey similar to RAL 7042
0.0.641.96

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
39269097