Profile X 8 120x120 K56 - XMS, natural
0.0.643.02

Profile X 8 120x120 K56 - XMS, natural

0.0.643.02

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64302
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Application
  • Classification
Profile X 8 120x120 K56 - XMS, natural
0.0.643.02

Attributes

Line
line 8
line X
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 6.57 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Cross-sectional area
A = 24.32 cm2
Moment of Inertia, x-axis
Ix = 409.2 cm4
Moment of Inertia, y-axis
Iy = 409.2 cm4
Moment of Inertia, torsional
It = 28.04 cm4
Resistance Moment, x-axis
Wx = 61.46 cm3
Resistance Moment, y-axis
Wy = 61.46 cm3
Profile X 8 120x120 K56 - XMS, natural
0.0.643.02

Details

The integrated cable conduits can be sealed with plastic Cover Profiles.
The internal cavity of Profile X 8 120x120 K56 - XMS is large enough to accommodate switches and the associated connections.
Profile X 8 120x120 K56 - XMS, natural
0.0.643.02

Accessoires / Service

Cap X 8 120x120-45° Al
Delivery unit
1 set
Article-No.
0.0.651.81
Cover Profile 56 K, grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.643.80
Door Lip Seal 8 - XMS, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.649.89
Conduit Corner Cap 8 40 - XMS, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.643.83
Base Plate X 8 200x200-90° M16
Delivery unit
1 set
Article-No.
0.0.650.62
Screw Clip - XMS
Delivery unit
1 set
Article-No.
0.0.652.72
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

ESD Product Qualification(342 KB)
Tips and Tricks(5 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

Applications

XMS basic frame - Article EX-01083

This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.

More information
PDF CAD Parts list Drawing

Applications

Machine cell with Linear Units

Rapid access to machinery: The cabin has a large service hatch, separate functional levels and integrated Linear Units.

More information
PDF CAD Parts list Drawing
Profile X 8 120x120 K56 - XMS, natural
0.0.643.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100