Profile Tube D30, red similar to RAL 3020
0.0.643.14

Profile Tube D30, red similar to RAL 3020

0.0.643.14

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64314
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Videos
  • Classification
Profile Tube D30, red similar to RAL 3020
0.0.643.14

Attributes

Line
Line D30
Material
Al, powder-coated
Property
red similar to RAL 3020
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 0.532 kg/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Cross-sectional area
A = 1.97 cm2
Moment of Inertia, x-axis
Ix = 1.71 cm4
Moment of Inertia, y-axis
Iy = 1.71 cm4
Moment of Inertia, torsional
It = 2.44 cm4
Resistance Moment, x-axis
Wx = 1.14 cm3
Resistance Moment, y-axis
Wy = 1.14 cm3
Profile Tube D30, red similar to RAL 3020
0.0.643.14

Details

Optimised for lean production! It is the special geometry of Profile Tube D30 that makes this product so versatile. It features four smooth, undercut flanks, each of which is enveloped by a Fastener D30, resulting in a mechanically locked connection with a strong and lasting hold. Struts can be separately fastened to all four of the flanks.
Profile Tubes D30 are made of durable and lightweight aluminium and can be easily cut to the desired length.
Profile Tubes D30 are also available in six more colours to help staff find their way around quickly and offer a striking way to differentiate between areas or components. The silk-matt powder-coating is abrasion resistant. The anodized Profile Tube D30 and the black powder-coated Profile Tube D30 are ESD safe.
Note: The anodized Profile Tube D30 can be ordered in three standard lengths: 3000, 4000 and 6000 mm. Alternatively, you can order custom cut-offs that have been sawn to size with millimetre precision.
Tube designs now in glorious colour! Profile Tubes D30 in seven different colours offer a quick and eye-catching means of marking out different areas, parts, sites and qualities.
The silk-matt powder-coating is durable and abrasion resistant and has no detrimental effects for fastening elements.
Profile Tubes coated in black are ESD-safe. This ensures that personnel can immediately tell where sensitive parts are safe.
The diagram shows the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).
Profile Tube D30, red similar to RAL 3020
0.0.643.14

Accessoires / Service

Cap, Tube D30 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.637.04
Cap, Tube D30, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.629.78
Tube End Cap D30, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.643.96
Tube End Cap D30 ESD, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.644.65
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

8. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 New Products Autumn 2011

The D30 cylindrical tube system with its practical fastening technology can now do even more. From simple shelves and variable work stations to complex loading and unloading constructions with roller conveyors -- D30 adapts perfectly to on-site requirements and makes lean production more efficient. And D30 now brings a bit more colour to this efficiency. Profile Tubes D30 are available in seven different colours. This makes it far easier to mark out locations, components and quantities.

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

10. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

9. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Profile Tube D30, red similar to RAL 3020
0.0.643.14

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100