SystemMobile Frame U82M
0.0.646.51

SystemMobile Frame U82M

0.0.646.51

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64651
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Application
  • Classification
SystemMobile Frame U82M
0.0.646.51

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 21.8 kg
ESD
ESD-safe = Yes
SystemMobile Frame U82M
0.0.646.51

Details

SystemMobile Frame without Swivel Castors
When it comes to moving heavy loads or a large number of workpieces, SystemMobile U is the perfect solution. The robust transport trolleys are also very stable when transporting loads from place to place.
Each level can carry a maximum of 40 kg. The recommended maximum total load is 200 kg.
SystemMobiles U are also available in ESD-safe versions.
Note: When ordering a SystemMobile frame, remember to select suitable Castors for your application, too.
SystemMobile Frame U82M
0.0.646.51

Accessoires / Service

Castor D125 swivel with double-brake ESD
Delivery unit
1 pce.
Article-No.
0.0.418.11
Castor D125 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.418.10
Strut Set U8
Delivery unit
1 set
Article-No.
0.0.646.75
Handle Al 750
Delivery unit
1 set
Article-No.
0.0.644.03
Tray 8x6 ESD F
Delivery unit
1 set
Article-No.
0.0.645.88

Downloads

ESD Product Qualification(314 KB)

Videos

item SystemMobiles

The best organisers are extremely flexible. Exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

Applications

SystemMobile U82H - Art. no. EX-01108

This SystemMobile U82H features two roller conveyors D30 and two Trays 8x6. The trolley is another example of the exceptional versatility that SystemMobiles offer.

More information
PDF CAD Parts list Drawing

Applications

Mobile material supply rack

Customised intralogistics: This mobile material supply rack is a great space-saver that can also be used as a mobile workstation.

More information
PDF CAD Parts list Drawing
SystemMobile Frame U82M
0.0.646.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21070390
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
UNSPSC 9.0
24101706
customs tariff number
76042100