Ball Joint Fastener D30
0.0.646.85

Ball Joint Fastener D30

0.0.646.85

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64685
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Ball Joint Fastener D30
0.0.646.85

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 205.0 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Ball Joint Fastener D30
0.0.646.85

Details

Preassembled
2 ball joint fastener halves, ball head, die-cast Al, natural
2 ball joint fastener halves, ball socket, die-cast Al, natural
2 Hexagon Socket Head Cap Screws similar to DIN 912 M6x29.4, St, bright zinc-plated
2 Hexagon nuts DIN 934 M6-I8I, St, bright zinc-plated
Turning on a pin. Ball Joint Fasteners are used to install struts at any angle in the flick of a wrist. A stable integral ball in the fastener produces this versatility. It enables users to twist and turn the fastener to the desired angle and fix it in place with a single screw.
The Ball Joint Fasteners can be turned through 180° in all directions. As a result, they are ideal for fastenings in any spatial arrangement.
Ball Joint Fastener 8 D30 incorporates a flange plate that enables connection to a Line 8 Profile.
Ball Joint Fastener D30
0.0.646.85

Accessoires / Service

Cap D30 R, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.624.11
Anti-Torsion Block 6 D30, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.630.39
Anti-Torsion Block 6 D30-45°, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.630.40
Adapter D30/D28-25, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.642.62
Adapter 8 D30
Delivery unit
1 pce.
Article-No.
0.0.630.51
Tube Adapter D30
Delivery unit
1 set
Article-No.
0.0.630.61
Ball Joint Fastener D30
0.0.646.85

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

ESD Product Qualification(415 KB)

Videos

1. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

4. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 New Products Autumn

Line D30 is the quick-action cylindrical tube system that lets you set the pace. It supports the continuous improvement of production processes by enabling users to put their ideas into practice straight away. Don't plan. Do!

6. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

7. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

8. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

Applications

Compact CIP cleaning trolley

Everything you need in one place so that mishaps can be dealt with quickly: The CIP cleaning trolley can carry cleaning aids from brooms to absorbent paper.

More information
PDF CAD Parts list Drawing

Applications

Air hockey table with ESD protection

Not just for the lunch break: The stable air hockey table creates a cushion of air over the surface.

More information
PDF CAD Parts list Drawing

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Ball Joint Fastener D30
0.0.646.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900