Compact Lamp 36W
0.0.648.15

Compact Lamp 36W

0.0.648.15

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64815
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Videos
  • Classification
Compact Lamp 36W
0.0.648.15

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 105 g
ESD
ESD-safe = No
Power
P = 36 W
Compact Lamp 36W
0.0.648.15

Details

Double tube
Tube diameter: 17 mm
Output: 36 Watt
Light colour – neutral white, 2900 lm

Videos

item Work Bench Systems New Products Autumn 2011

The best organisers are extremely flexible - exactly like the new item SystemMobiles. These new products combine a lightweight solution with exceptional carrying capacity and an optimised chassis. They are the ideal solution for getting materials and workpieces where they are needed fast. The customisable design principles of these transport trolleys mean they can be adapted to all working processes, thereby helping to improve the speed and flexibility of production systems.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Compact Lamp 36W
0.0.648.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110345
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85393190