Threaded Insert, Profile Tube D30 heavy duty M12
0.0.648.64

Threaded Insert, Profile Tube D30 heavy duty M12

0.0.648.64

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64864
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Threaded Insert, Profile Tube D30 heavy duty M12
0.0.648.64

Attributes

Line
Line D30
Material
St, bright zinc-plated
Delivery unit
1 pce.
Weight
m = 11.2 g
ESD
ESD-safe = Yes
Threaded Insert, Profile Tube D30 heavy duty M12
0.0.648.64

Details

Our strongest partnership. Used with Profile Tube D30 heavy duty, this M12 Threaded Insert can withstand an astounding 20,000 N of compressive and tensile loading.
The self-tapping thread means there is no need to pre-tap a thread in the core bore.
The Threaded Insert can be used to screw all sorts of attachments into the end face of Profile D30 heavy duty.
Threaded Inserts, Profile Tube D30 heavy duty can accommodate extraction forces of up to Fmax = 20000 N. The load limits of Profile Tube D30 heavy duty and the screw (particularly in the case of an M6 diameter) must be factored in for constructions.
Threaded Insert, Profile Tube D30 heavy duty M12
0.0.648.64

Accessoires / Service

Castor D100 swivel
Delivery unit
1 pce.
Article-No.
0.0.602.38
Castor D100 swivel ESD
Delivery unit
1 pce.
Article-No.
0.0.602.39
Castor D100 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.602.40
Castor D100 swivel with double-brake ESD
Delivery unit
1 pce.
Article-No.
0.0.602.41
Knuckle Foot D60, M12x75, stainless
Delivery unit
1 pce.
Article-No.
0.0.478.13

Downloads

ESD Product Qualification(433 KB)

Videos

item Line D30 New Products Autumn

Line D30 is the quick-action cylindrical tube system that lets you set the pace. It supports the continuous improvement of production processes by enabling users to put their ideas into practice straight away. Don't plan. Do!
Threaded Insert, Profile Tube D30 heavy duty M12
0.0.648.64

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181900