Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005
0.0.648.72

Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005

0.0.648.72

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64872
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 4500 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005
0.0.648.72

Attributes

Line
Line D30
Material
ABS-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Weight, spec. Length
m = 468.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 4500 mm
Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005
0.0.648.72

Details

Workpiece carriers and small load carriers kept firmly on track. Guide Rail e 19, which can also be retrofitted to Roller Conveyor St D30, ensures your transported goods don’t stray from their intended path.
The guide rails are naturally also available in an electrostatically dissipative (ESD-safe) version to help protect sensitive products.
Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005
0.0.648.72

Accessoires / Service

Retaining Plate, Guide Rail e
Delivery unit
1 pce.
Article-No.
0.0.650.83
Roller Conveyor St D30 Brake
Delivery unit
1 pce.
Article-No.
0.0.647.76
Roller Conveyor St D30/2 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.648.94

Downloads

Technical documentation(3 MB)
ESD Product Qualification(328 KB)

Applications

D30 rack for intermediate storage - Article EX-01050

Lightweight, cylindrical profiles provide a stable, light frame.

More information
PDF CAD Parts list Drawing

Applications

Material provisioning rack on castors - Article EX-01051

This material provisioning rack from item comprises three inclined provisioning levels that are loaded according to the FIFO principle.

More information
PDF CAD Parts list Drawing

Applications

Large transport trolley - Article EX-01055

This first-in, first-out (FIFO) rack is ideal for holding heavy material crates.

More information
PDF CAD Parts list Drawing

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing
Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005
0.0.648.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39169090