Roller Track 100 D4-20/33, grey similar to RAL 7042
0.0.649.60

Roller Track 100 D4-20/33, grey similar to RAL 7042

0.0.649.60

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64960
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller Track 100 D4-20/33, grey similar to RAL 7042
0.0.649.60

Attributes

Line
Line D30
Material
ABS
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 5 g
ESD
ESD-safe = No
Roller Track 100 D4-20/33, grey similar to RAL 7042
0.0.649.60

Details

Sturdy Roller Tracks 100 D4 hold the Axles of roller elements in place. They are available separately so that users can design their own customised roller conveyors.
The following combinations are possible:
Roller Track 100 D4-20/33 (0.0.649.60): D30 roller elements (all colours)
Roller Track 100 D4-20/33 ESD (0.0.662.24): ESD D30 roller elements (0.0.620.41)
Roller Track 100 D4-50 (0.0.650.48): D30 roller elements with flanged wheel (all colours)
Roller Track 100 D4-50 ESD (0.0.662.25): ESD D30 roller elements with flanged wheel (0.0.648.97)
The sturdy Roller Tracks 100 D4 can be used to design custom roller conveyors. Roller Tracks are basically used to fix roller elements in Castor Rails 6 40x40 E(0.0.651.29) and 6 80x40 E (0.0.662.36). They are also used as spare parts for Roller Conveyors 6 E.
They are exceptionally easy to install. The Roller Tracks are slotted into the end-face of a Castor Rail, where they are held in place without the need for any screws. Each roller element can then be individually inserted and replaced – with no need for any tools.
Roller Track 100 D4-20/33, grey similar to RAL 7042
0.0.649.60

Accessoires / Service

Castor Rail 6 40x40 E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.651.29
Axle D4x69
Delivery unit
1 pce.
Article-No.
0.0.662.37
Axle D4x29
Delivery unit
1 pce.
Article-No.
0.0.619.13
Castor D30-23, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.620.36
Castor D30-23, signal green similar to RAL 6032
Delivery unit
1 pce.
Article-No.
0.0.620.46
Castor D30-23, signal yellow similar to RAL 1003
Delivery unit
1 pce.
Article-No.
0.0.620.44
Castor D30-23, signal red similar to RAL 3001
Delivery unit
1 pce.
Article-No.
0.0.620.42
Castor Rail 6 80x40 E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.662.36
Roller D30-63, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.662.97

Downloads

Technical documentation(3 MB)
Roller Track 100 D4-20/33, grey similar to RAL 7042
0.0.649.60

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097