Lip Seal 4-5 mm - XMS, grey
0.0.649.86

Lip Seal 4-5 mm - XMS, grey

0.0.649.86

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/64986
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 roll, length 20 m
≥1
on application
cut-off max. 20 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Lip Seal 4-5 mm - XMS, grey
0.0.649.86

Attributes

Line
line X
Material
TPV
Property
grey
Delivery unit
1 roll, length 20 m
Weight, spec. Length
m = 22.3 g/m
ESD
ESD-safe = No
Length, rated
L = 20000 mm
Lip Seal 4-5 mm - XMS, grey
0.0.649.86

Details

Once the door frame has been assembled and the panel element secured, the system is sealed in place with Lip Seal 4-5 mm - XMS.
The Lip Seals are best wetted with soapy water prior to assembly to ensure they can be inserted into the correct position with ease.
Lip Seal 4-5 mm - XMS, grey
0.0.649.86

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Downloads

Tips and Tricks(5 MB)

Videos

Applications

XMS basic frame - Article EX-01083

This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.

More information
PDF CAD Parts list Drawing

Applications

Machine cell with Linear Units

Rapid access to machinery: The cabin has a large service hatch, separate functional levels and integrated Linear Units.

More information
PDF CAD Parts list Drawing
Lip Seal 4-5 mm - XMS, grey
0.0.649.86

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
40069000