Table Column Set 4 E 230V
0.0.650.04

Table Column Set 4 E 230V

0.0.650.04

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65004
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Table Column Set 4 E 230V
0.0.650.04

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 35.5 kg
ESD
ESD-safe = No
cleanroom suitability
Yes
Table Column Set 4 E 230V
0.0.650.04

Details

4 columns, Al, anodized, natural, with 2 m feed line
Control unit with 5 m mains cable,
Table switch panel, 3 positions storable, digital height gauge with 2 m feed line
Rated voltage: 230V~ 50/60 Hz
Total lifting force 4000 N
Travelling speed: 25 mm/s
Duty cycle 10%
Temperature range -5°C to 40°C
Protection IP 30
Conformity: CE
Notes on Use and Installation

The item Table Column Sets are the basis for customised, electrically height-adjustable work benches.
The stable lifting columns support a range of working positions with a maximum travel distance of 420 mm. The ability to swap easily between sitting and standing work takes a great deal of strain off the back.

Three different working heights can be saved to introduce ergonomics into everyday working life – whether different operators are using the same bench during different shifts, or users want to quickly change between typical working positions. The columns feature a lifting force of 2,000 N (Table Column Set 2 E) or 4,000 N (Table Column Set 4 E). They also exhibit a satisfying travelling speed of 25 mm/s across the entire load range.
A lock to prevent unintentional movement can further increase safety standards.

The base plates are pre-tapped with M10 threaded bores designed to accommodate Adjustable Feet. The Line 8 grooves on the outer Telescope Profile can be used to attach load-bearing and connecting structures.

Note: The duty cycle must not exceed 10%. The columns are designed exclusively for the occasional adjustment of tables and fixtures and are not intended for use in automation processes.

When maintaining the correct duty cycle, the Table Column Sets can be used in cleanrooms up to ISO class 5 to DIN EN ISO 14644-1:2016-06.

The M10 threaded bores in the base plates can be used to connect any Adjustable Feet.
The M6 threaded bores in the mounting plates can be used in combination with Automatic-Fastening Sets 8 to connect the columns to Profiles 8 160x60 4N E.
Work bench designs must take into account the maximum permissible torque load for the table columns of Mmax. = 140 Nm.
Table Column Set 4 E 230V
0.0.650.04

Accessoires / Service

Profile 8 160x60 4N E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.644.15
Profile 8 240x40 8N light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.629.44
Fastening Set Profile 8 240x40
Delivery unit
1 set
Article-No.
0.0.656.06
Adjustable Foot D47, M10x30, black
Delivery unit
1 pce.
Article-No.
0.0.658.04
Castor D125 swivel with double-brake
Delivery unit
1 pce.
Article-No.
0.0.418.10
Castor D125 swivel with double-brake ESD
Delivery unit
1 pce.
Article-No.
0.0.418.11
Knuckle Foot D40, M10x80, stainless
Delivery unit
1 pce.
Article-No.
0.0.640.57
Knuckle Foot D60, M10x75, black
Delivery unit
1 pce.
Article-No.
0.0.439.29

Downloads

Assembly instruction(2 MB)
Declaration of incorporation(279 KB)
ISO-clean room certificate(402 KB)

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Table Column Set 4 E 230V
0.0.650.04

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
84289090