Step Profile 8 240, natural
0.0.650.15

Step Profile 8 240, natural

0.0.650.15

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65015
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Deflection calculator
  • Application
  • Classification
Step Profile 8 240, natural
0.0.650.15

Attributes

Line
line 8
Material
Al
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 5.1465 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 19.06 cm2
Moment of Inertia, x-axis
Ix = 31.75 cm4
Moment of Inertia, y-axis
Iy = 1297.03 cm4
Moment of Inertia, torsional
It = 7.66 cm4
Resistance Moment, x-axis
Wx = 13.18 cm3
Resistance Moment, y-axis
Wy = 108.09 cm3
Step Profile 8 240, natural
0.0.650.15

Details

Step Profile 8 240
Deep Step Profile 8 240 creates the ideal tread for standard stairways with a 45° pitch. Its ridged surface exhibits improved non-slip properties. Step Profile Bracket Set 8 240 is used to fasten it to the stairway stringers. Screws and nuts are covered in the profile and under the tread. The two 5 mm-wide fastening brackets on a step must be taken into account when calculating the overall width.
Step Profiles 8 240 can also be used in lengths of up to 6000 mm to build platforms. When used on platforms, they are laid out as panels in Frame Profile 8 120x40 light, meaning that no additional brackets need to be taken into account.
Step Profile 8 240, natural
0.0.650.15

Accessoires / Service

Anti-Slip Hazard Warning Tape SA
Delivery unit
1 roll, length 6 m
Article-No.
0.0.651.01
Anti-Slip Tape SA, black
Delivery unit
1 roll, length 6 m
Article-No.
0.0.651.00
Step Profile Bracket Set 8 240
Delivery unit
1 set
Article-No.
0.0.647.15
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Applications

Standard-compliant maintenance platform and 45° stairway - Art. no. EX-01102

This platform coupled with a 45° stairway is an example of a customised maintenance platform that satisfies all standards and guidelines.

More information
PDF CAD Parts list Drawing

Applications

Bridge comprising two stairways and a platform - Art. no. EX-01103

This overpass is a classic bridge comprising two stairways, each with a gradient of 45°. The tread surfaces feature anti-slip tape and hazard warning markings.

More information
PDF CAD Parts list Drawing

Applications

Example design from the Stairway/Platform System - Art. No. EX-01104

This platform highlights the versatility of the Stairway/Platform System. Intermediate platforms are just as easy to achieve as 90° angles. Structures can also be extended to incorporate several accessible levels with a range of stairways and platform sizes.

More information
PDF CAD Parts list Drawing

Applications

Walkway - Art. no. EX-01105

This walkway features two 60° stairways. Anti-Slip Tape has been added at distances in line with the relevant standards. The design is space saving and incredibly easy to assemble.

More information
PDF CAD Parts list Drawing

Applications

Maintenance platform - Art. no. EX-01106

This maintenance platform comprises a long platform and two 45° stairways. It measures 4,150 mm long in total.

More information
PDF CAD Parts list Drawing

Applications

Ergonomic stairway with landing

Stairways with a 38° angle are especially ergonomic. The landing offers a place to rest your legs while climbing the stairs and can be used for an additional working level.

More information
PDF CAD Parts list Drawing

Applications

Service platform with two levels

The only way is up with this stairway solution comprising two flights, one above the other. This ensures every part of even large plants can be safely reached and maintained.

More information
PDF CAD Parts list Drawing
Step Profile 8 240, natural
0.0.650.15

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100