Cap Set, Door Profile X 8 40x40 - XMS
0.0.650.63

Cap Set, Door Profile X 8 40x40 - XMS

0.0.650.63

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65063
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Application
  • Classification
Cap Set, Door Profile X 8 40x40 - XMS
0.0.650.63

Attributes

Line
line X
Delivery unit
1 set
Weight
m = 62.8 g
ESD
ESD-safe = No
Cap Set, Door Profile X 8 40x40 - XMS
0.0.650.63

Details

4 Caps, PA-GF, grey
4 Hexagon Socket Head Cap Screws DIN 7984-M8x10, St, bright zinc-plated
Profile machining requirements when assembling a door frame.

Downloads

Tips and Tricks(5 MB)

Videos

Applications

XMS basic frame - Article EX-01083

This basic frame for a machine shows how remarkably tidy mechanical engineering can be today. Line XMS is unobtrusive and elegant on the outside, but there's plenty going on inside.

More information
PDF CAD Parts list Drawing

Applications

Machine cell with Linear Units

Rapid access to machinery: The cabin has a large service hatch, separate functional levels and integrated Linear Units.

More information
PDF CAD Parts list Drawing
Cap Set, Door Profile X 8 40x40 - XMS
0.0.650.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090