Pivot Arm 8 80 370 heavy-duty
0.0.651.25

Pivot Arm 8 80 370 heavy-duty

0.0.651.25

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65125
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.

Red Dot Design Award

The internationally acclaimed Red Dot Design Award acknowledges excellence in design. Formal quality, functionality and innovation are some of the criteria that mark out the excellent design quality of this product.

Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Pivot Arm 8 80 370 heavy-duty
0.0.651.25

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 2.2 kg
ESD
ESD-safe = Yes
Force max
Fmax. = 400 N
Pivot Arm 8 80 370 heavy-duty
0.0.651.25

Details

Profile 8 80x40 4N 180 E
End Swivel Joint 80
Double Swivel Joint 80
Connecting cover, PA, grey
3 Connecting Plates, Al, natural
3 Button-Head Screws M8x22, St, bright zinc-plated
3 T-Slot Nuts 8 St M8, bright zinc-plated
Notes on Use and Installation
Fmax. = 400 N
What might be a tough challenge for others is no problem for this solution – Pivot Arm 8 80 370 heavy-duty can be used to safely reposition loads of up to 400 N over the table top of a work bench. The strongest Pivot Arm available from item can be positioned and moved with exceptional precision. Its adjustable frictional moment is consistent regardless of the direction of rotation. The grooves of the profile offer a whole range of fastening options for attachments and cable holders.
The connection can be made with either a horizontal or vertical profile groove. It can also be connected to the end face of a profile.
All the joints can be rotated 360° and allow the adjustment of frictional moment.
Pivot Arm 8 80 370 heavy-duty
0.0.651.25

Accessoires / Service

Pivot Arm Height Adjuster 8 240
Delivery unit
1 set
Article-No.
0.0.651.55

Downloads

ESD Product Qualification(406 KB)
Assembly instruction(903 KB)

Videos

item Work Bench Systems New Products Autumn 2012

The Work Bench System from item can now make your production operations even more productive. Our latest products bring tools closer to hand and enable users to position working materials where it suits them best. The new compact SystemMobile S can also be manoeuvred with exceptional ease in the tightest of spaces.
Pivot Arm 8 80 370 heavy-duty
0.0.651.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
84879090