Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005
0.0.652.81

Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005

0.0.652.81

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65281
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Videos
  • Application
  • Classification
Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005
0.0.652.81

Attributes

Line
Line D30
Material
PP-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 113.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005
0.0.652.81

Details

The quickest way to fasten a panel. The Panel-Fixing Profile is pushed onto a Profile Tube D30 and a panel element that is between 3 and 5 mm thick is slotted into it. Job done!
Fitting these profiles around all the edges of the panel produces the necessary holding force. And the all-round, virtually sealed fastening also provides added protection from splashes and dirt. The Panel-Fixing Profile stops the panel element coming into direct contact with the support profile, which helps reduce noise levels.
The Panel-Fixing Profile can be easily cut to size using the item Multi-Purpose Pliers.
The black colouring of the plastic shows that the product has an electrostatically dissipative (ESD) design.
Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005
0.0.652.81

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Downloads

ESD Product Qualification(323 KB)

Videos

item Line D30 New Products Autumn

Line D30 is the quick-action cylindrical tube system that lets you set the pace. It supports the continuous improvement of production processes by enabling users to put their ideas into practice straight away. Don't plan. Do!

Applications

Compact CIP cleaning trolley

Everything you need in one place so that mishaps can be dealt with quickly: The CIP cleaning trolley can carry cleaning aids from brooms to absorbent paper.

More information
PDF CAD Parts list Drawing
Panel-Fixing Profile D30 3-5mm ESD, black similar to RAL 9005
0.0.652.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39161000