Monitor Mounting Joint 8 VESA 75-100
0.0.653.42

Monitor Mounting Joint 8 VESA 75-100

0.0.653.42

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65342
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Monitor Mounting Joint 8 VESA 75-100
0.0.653.42

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 230 g
ESD
ESD-safe = No
Monitor Mounting Joint 8 VESA 75-100
0.0.653.42

Details

Adapter Plate, PA-GF, black
4 Hinge 8 fixing elements
Button-Head Screw M8x16, St, bright zinc-plated
Button-Head Screw M8x30, St, bright zinc-plated
Hexagon nut DIN 934 M8-I8I
T-Slot Nut 8 St M8
2 disc springs DIN 2093 A16
4 Hexagon Socket Head Cap Screws DIN 7984 M4x12, St, bright zinc-plated
4 washers DIN 433, diameter 4.3, bright zinc-plated
Strong support for all: Pivoting Monitor Mounting Joint 8 VESA 75-100 secures flatscreen monitors directly to profile constructions with a Line 8 groove. The Adapter Plate fits displays with a VESA-75 or VESA-100 connection.
The two friction joints ensure users can adjust monitors weighing up to around 11 kg horizontally and vertically to achieve the ideal viewing angle.
Monitor Mounting Joint D30 VESA 75-100 (0.0.671.22) is used to connect to Profile Tubes D30 from the Lean Production Building Kit System.
The two friction pivot axes ensure users can adjust monitors weighing up to 11 kg horizontally and vertically to achieve the ideal viewing angle.
Monitor Mounting Joint 8 VESA 75-100
0.0.653.42

Accessoires / Service

Monitor Adapter 8 VESA 75-100 PA
Delivery unit
1 set
Article-No.
0.0.615.48
Monitor Arm
Delivery unit
1 set
Article-No.
0.0.649.44
Monitor Arm, height-adjustable, 4 joints
Delivery unit
1 set
Article-No.
0.0.678.76
Monitor Arm, height-adjustable, 5 joints
Delivery unit
1 set
Article-No.
0.0.678.77
Monitor Mounting Joint D30 VESA 75-100
Delivery unit
1 set
Article-No.
0.0.671.22
Monitor Mounting Joint 8 VESA 75-100
0.0.653.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
84879090