Cable Guide Profile 8 40x16, grey similar to RAL 7042
0.0.654.44

Cable Guide Profile 8 40x16, grey similar to RAL 7042

0.0.654.44

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65444
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Cable Guide Profile 8 40x16, grey similar to RAL 7042
0.0.654.44

Attributes

Line
Work Bench System
Material
PVC
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 0.46 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 3.3 cm2
Length, rated
L = 2000 mm
Cable Guide Profile 8 40x16, grey similar to RAL 7042
0.0.654.44

Details

The fastest cable conduit solution from item – simply cut to length and press into a Line 8 groove. The profile incorporates three separate conduits, which makes it incredibly easy to lay and replace individual cables as necessary. Cables can even be laid around corners by pushing Cable Guide Profiles up against each other.
item Multi-Purpose Pliers (0.0.265.63) are all that is needed to cut the profile to size.
Cable Guide Profile 8 40x16, grey similar to RAL 7042
0.0.654.44

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Cable Guide Profile 8 40x16, grey similar to RAL 7042
0.0.654.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
eCl@ss 7.1
27140702
eCl@ss 8.0
27140702
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39259020