Brush Strip D30 T1 ESD, black similar to RAL 9005
0.0.654.66

Brush Strip D30 T1 ESD, black similar to RAL 9005

0.0.654.66

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65466
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 500 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Classification
Brush Strip D30 T1 ESD, black similar to RAL 9005
0.0.654.66

Attributes

Line
Line D30
Material
PVC, ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 500 mm
Weight, spec. Length
m = 147.0 g/m
ESD
ESD-safe = Yes
Length, rated
L = 500 mm
Brush Strip D30 T1 ESD, black similar to RAL 9005
0.0.654.66

Details

Smooth but firm: Brushes made of PVC are stable enough to keep parts on track but soft enough to be gentle on sensitive surfaces.
Brush Strips D30 simply clip onto a Profile Tube D30. Two versions are available: Brush Strip D30 T1 has two parallel rows of brush that project vertically up and is also available in an ESD-safe design. Brush Strip D30 T2 ESD has two rows of brush that project out to the side and is ESD-safe as standard.

Downloads

ESD Product Qualification(325 KB)

Videos

Lean Production Building Kit System: New Products Autumn 2013
Brush Strip D30 T1 ESD, black similar to RAL 9005
0.0.654.66

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
96035000