Combination Spanner 13 A/F
0.0.654.72

Combination Spanner 13 A/F

0.0.654.72

Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65472
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Combination Spanner 13 A/F
0.0.654.72

Attributes

Material
St
Delivery unit
1 pce.
Weight
m = 55 g
ESD
ESD-safe = No
Width across flats
s = 13 A/F
Combination Spanner 13 A/F
0.0.654.72

Details

Chrome vanadium steel, matt chrome-plated
Combination Spanner 13 A/F
Outstanding tool quality from Remscheid, Germany, for optimum working practices. The Combination Spanner 13 A/F is the ideal tool for safe and reliable working practices, particularly when using the hexagon screws in TPS fasteners.
Combination Spanner 13 A/F
0.0.654.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21040105
eCl@ss 4.0
21040108
eCl@ss 4.1
21040108
eCl@ss 5.0
21040190
eCl@ss 5.1
21040190
eCl@ss 6.0.1
21040105
eCl@ss 7.1
21040105
eCl@ss 8.0
21040105
UNSPSC 7.0
27111705
UNSPSC 9.0
27111705
customs tariff number
82041100