Cover Profile X 8 Al, natural
0.0.654.89

Cover Profile X 8 Al, natural

0.0.654.89

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65489
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Cover Profile X 8 Al, natural
0.0.654.89

Attributes

Line
line 8
line X
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 31.5 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Cover Profile X 8 Al, natural
0.0.654.89

Details

As you can see, there’s nothing to see. Cover Profile X 8 Al stops dirt and dust getting into the grooves of Line X and Line XMS profiles It has been specially designed for the edge radii of these profiles and creates a closed, easy-to-clean surface that blends in perfectly with the overall look of constructions. It can also be used to safely cover over cables that have been routed through a groove.
Cover Profile X 8 Al is also compatible with the grooves on Linear Unit KLE, making it ideal for building automation solutions that will be used in a cleanroom environment.
Cover Profile X 8 Al, natural
0.0.654.89

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Cover Profile X 8 Al, natural
0.0.654.89

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
76042990