Label Hanger D30-100
0.0.654.92

Label Hanger D30-100

0.0.654.92

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65492
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Label Hanger D30-100
0.0.654.92

Attributes

Line
Line D30
line 5
Delivery unit
1 set
Weight
m = 21.0 g
ESD
ESD-safe = No
Label Hanger D30-100
0.0.654.92

Details

Label Hanger Profile H42, 100 mm, PVC, transparent
Label Hanger Clip D30, St, bright zinc-plated
Order and speed with minimal space requirements: Label Hangers D30 are fastened in place using Label Hanger Clip D30 and hang down under the (profile) tube. This leaves the profile itself free for other uses. The label can easily be used elsewhere if storage locations are changed around, for example.
The practical Label Hanger is available in two widths. Both variants protect cards or strips of paper safely with tough PVC. The transparent hangers are open along the top edge, thereby ensuring labels can be inserted with ease.
Label Hanger D30-100 is 102 mm wide and can be secured to a Clip using the pre-perforated slots.
Label Hanger Profile H42 can be used to mount labels in any length up to 2000 mm.
Depending on length and the stress on the hanger, one or more Label Hanger Clips D30 can be used. The reusable fixing is simply clipped on and holds firm with no need for a screw fixing.
Modular dimension of Label Hanger Profile H42, which can be cut to size.

Downloads

Template(48 KB)

Applications

CIP table

A better overview for faster decisions. This CIP table shows which components are available for designing lean production solutions.

More information
PDF CAD Parts list Drawing
Label Hanger D30-100
0.0.654.92

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
15030201
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
eCl@ss 7.1
15030201
eCl@ss 8.0
15030201
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
42029900