Glide Tape 15x0.15 SA
0.0.655.29

Glide Tape 15x0.15 SA

0.0.655.29

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65529
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 roll, length 33 m
≥1
on application
cut-off max. 33 m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Glide Tape 15x0.15 SA
0.0.655.29

Attributes

Line
line 8
Material
PE-UHMW
Delivery unit
cut-off max. 33 m
Weight, spec. Length
m = 3.5 g/m
ESD
ESD-safe = No
Glide Tape 15x0.15 SA
0.0.655.29

Details

Roll length 33 m
Glide Tape 15x0.15 SA
Prevents direct contact between the aluminium Step Profiles and frame and therefore potential disruption from friction noises.

Applications

Standard-compliant maintenance platform and 45° stairway - Art. no. EX-01102

This platform coupled with a 45° stairway is an example of a customised maintenance platform that satisfies all standards and guidelines.

More information
PDF CAD Parts list Drawing

Applications

Bridge comprising two stairways and a platform - Art. no. EX-01103

This overpass is a classic bridge comprising two stairways, each with a gradient of 45°. The tread surfaces feature anti-slip tape and hazard warning markings.

More information
PDF CAD Parts list Drawing

Applications

Example design from the Stairway/Platform System - Art. No. EX-01104

This platform highlights the versatility of the Stairway/Platform System. Intermediate platforms are just as easy to achieve as 90° angles. Structures can also be extended to incorporate several accessible levels with a range of stairways and platform sizes.

More information
PDF CAD Parts list Drawing

Applications

Walkway - Art. no. EX-01105

This walkway features two 60° stairways. Anti-Slip Tape has been added at distances in line with the relevant standards. The design is space saving and incredibly easy to assemble.

More information
PDF CAD Parts list Drawing

Applications

Maintenance platform - Art. no. EX-01106

This maintenance platform comprises a long platform and two 45° stairways. It measures 4,150 mm long in total.

More information
PDF CAD Parts list Drawing
Glide Tape 15x0.15 SA
0.0.655.29

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39191019