Fastening Set Profile 8 240x40
0.0.656.06

Fastening Set Profile 8 240x40

0.0.656.06

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65606
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Fastening Set Profile 8 240x40
0.0.656.06

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 1.59 kg
ESD
ESD-safe = No
Fastening Set Profile 8 240x40
0.0.656.06

Details

2 angle brackets 240, St, white aluminium similar to RAL 9006
4 Automatic-Fastening Sets St, bright zinc-plated
4 Automatic-Fastening Set caps, PA-GF, grey
4 Countersunk Screws DIN 7991 M6x14, St, bright zinc-plated
4 Countersunk Screws DIN 7991 M6x20, St, bright zinc-plated
4 T-Slot Nuts 8 St M6, bright zinc-plated
When it comes to building customised, stable table frames, item has a range of special components to offer, such as Profile 8 160x60 4N E (0.0.644.15). It helps users construct frames and structures that are lightweight but nonetheless exhibit good load-bearing capacity. Profile 8 240x40 8N light (0.0.629.44) is ideally suited for adding extra rigidity and providing screening. Thanks to Fastening Set Profile 8 240x40, these cross profiles can be fitted with ease and adjusted to the perfect height.
Fastening Set Profile 8 240x40
0.0.656.06

Accessoires / Service

Profile 8 240x40 8N light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.629.44
Fastening Set Profile 8 240x40
0.0.656.06

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098