Safety Switch 8, 24V DC
0.0.658.28

Safety Switch 8, 24V DC

0.0.658.28

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65828
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Safety Switch 8, 24V DC
0.0.658.28

Attributes

Line
line 8
line X
Delivery unit
1 set
Weight
m = 186 g
ESD
ESD-safe = No
Voltage (DC)
U = 24 V DC
Safety Switch 8, 24V DC
0.0.658.28

Details

Safety Switch 24V DC, preassembled
24V DC actuator
Protection type: IP67 to EN 60529
Standards: PL-E to EN ISO 13849-1, SIL 3 to IEC 61508, IEC 60947-5-3
Service life: 20 years
Fastening plate, St, stainless
Door Lip Seal, self-adhesive, grey similar to RAL 7042
2 security countersunk screws M5x12, St, stainless
2 T-Slot Nuts V 8 St M5, bright zinc-plated
A new dimension in safety. Safety Switch 8, 24V DC uses contactless switching and therefore offers a long and reliable service life free from mechanical wear. This is made possible by an encoded electronic system that uses RFID technology. Each actuator features a coded chip and is completely concealed in the Line 8 groove. The switch registers whether the chip is within the sensor range with outstanding precision. In contrast to mechanical systems, the encoded chip is extremely tamper-proof.
The system ensures repeat accuracy for switching points and an exceptional safety standard. Two short-circuit-proof safety outputs forward signals to the switchbox. The safety lines feature integrated monitoring for cross circuits, wire breakages and interference-voltage. Up to 31 switches can be connected in series to combine various measurement points. A three-colour LED on each switch enables users to check its operating status at a glance. Thanks to IP67 protection, Safety Switch 8 can be used in most environments.
When used in the XMS profile system, a self-adhesive section of Door Lip Seal ensures a continuous all-round seal.
The actuator must be positioned at the pre-set distance from the switch in order to trigger the switch signal.
Safety Switch 8, 24V DC
0.0.658.28

Accessoires / Service

Connecting Cable, Safety Switch 8, 24V DC
Delivery unit
1 pce.
Article-No.
0.0.659.29
Security Bit Set 2A/F – 6A/F
Delivery unit
1 set
Article-No.
0.0.661.47

Downloads

User Guide(635 KB)
Assembly instruction(266 KB)
Assembly instruction(35 KB)
Assembly instruction(1 MB)
Safety Switch 8, 24V DC
0.0.658.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27130690
eCl@ss 4.0
27131002
eCl@ss 4.1
27130601
eCl@ss 5.0
27130601
eCl@ss 5.1
27130601
eCl@ss 6.0.1
27130690
eCl@ss 7.1
27130690
eCl@ss 8.0
27130690
UNSPSC 7.0
39121501
UNSPSC 9.0
39121501
customs tariff number
85365080