Multi-wall Sheet 4.5 mm PP, grey
0.0.658.38

Multi-wall Sheet 4.5 mm PP, grey

0.0.658.38

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65838
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 3050x2050 mm
≥1
on application
cut-off max. 3010x2010 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Multi-wall Sheet 4.5 mm PP, grey
0.0.658.38

Attributes

Material
PP
Property
grey
Delivery unit
1 pce. panel dimensions. approx. 3050x2050 mm
Weight, spec. Surface
m = 0.9 kg/m2
ESD
ESD-safe = No
Length, rated
L = 3050 mm
Multi-wall Sheet 4.5 mm PP, grey
0.0.658.38

Details

Thickness tolerance ± 5%
Please note that the first dimension (length) relates to the side that runs parallel to the ribs.
When work has to move fast or a partition doesn’t need to satisfy stringent safety requirements, Multi-wall Sheet panels are the answer. These lightweight panel elements made of easy-to-clean polypropylene can be cut to size with a knife and secured in place in a few easy steps. As a result, users can install a floor under a roller conveyor or splash protection between profiles in a matter of moments, for example.
The panels can be easily folded and bent along the direction of the internal walls. item offers a wide selection of additional panel elements for applications with more stringent requirements for load-carrying capacity
Multi-wall Sheet 4.5 mm PP, grey
0.0.658.38

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48
Multi-wall Sheet 4.5 mm PP, grey
0.0.658.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39202080