Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
0.0.658.47

Honeycomb Sheet 4 mm PP, grey similar to RAL 7042

0.0.658.47

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65847
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 3050x2050 mm
≥1
on application
cut-off max. 3010x2010 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
0.0.658.47

Attributes

Material
PP
Property
grey similar to RAL 7042
Delivery unit
cut-off max. 3010x2010 mm
Weight, spec. Surface
m = 1.3 kg/m2
ESD
ESD-safe = No
Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
0.0.658.47

Details

Thickness tolerance ± 5%
Honeycomb Sheet panels are ideal for simple protective enclosures around machines. They prevent direct access, fend off minor impacts and are easy to clean.
Honeycomb Sheet is made from two smooth and even layers joined together by a honeycomb-shaped structure. Unlike Multi-wall Sheet panels, it is therefore rigid in all directions Nevertheless, it can still be cut to size and fixed in place just as quickly
item offers a wide selection of additional panel elements for applications with more stringent requirements for load-carrying capacity
Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
0.0.658.47

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48
Honeycomb Sheet 4 mm PP, grey similar to RAL 7042
0.0.658.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39202080