Storage Profile 8 120x60, natural
0.0.658.62

Storage Profile 8 120x60, natural

0.0.658.62

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65862
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Storage Profile 8 120x60, natural
0.0.658.62

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 3.02 kg/m
ESD
ESD-safe = No
Storage Profile 8 120x60, natural
0.0.658.62

Details

Using the individual components that are available separately, you can design your own custom storage system to suit your specific requirements and the space that is available.
Storage Profile 8 120x60, natural
0.0.658.62

Accessoires / Service

Storage Profile 8 120x60 Divider, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.658.54
Storage Profile 8 120x60 Lid, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.64
Grab Container 8 105x130, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.664.35
Grab Container 8 105x130 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.664.40
Hook 8 40x20, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.74
Hook 8 40x20, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.30
Hook 8 40x40, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.82
Hook 8 40x40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.28
Hook 8 80x20, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.83
Hook 8 80x20, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.29
Hook 8 80x40, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.80
Hook 8 80x40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.634.67
Hook 8 R30, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.654.32
Hook 8 R40, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.90
Holder 8 240x80, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.75
Holder 8 240x80, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.31
Holder 8 D80, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.76
Holder 8 D80, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.32
Bottle Holder 8, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.634.77
Bottle Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.624.33
Label Holder 8 160x40
Delivery unit
1 set
Article-No.
0.0.488.70
Label Profile 8 40 E, grey/transparent
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.654.46
Label Profile 8 40 E-160, grey/transparent
Delivery unit
1 pce.
Article-No.
0.0.654.59
Label Profile 8 40, natural
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.454.59
Tool Holder 8, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.474.50
Sealing Strip 3x2 sk, black
Delivery unit
1 pce., length 1000 mm
Article-No.
0.0.479.98
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Applications

ergologistic® work bench

This work bench supports your working processes from intralogistics through to the ergonomic picking of preliminary products/materials – all based on standard semi-open fronted boxes.

More information
PDF CAD Parts list Drawing
Storage Profile 8 120x60, natural
0.0.658.62

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100