Storage Profile 8 120x60 Lid, natural
0.0.658.65

Storage Profile 8 120x60 Lid, natural

0.0.658.65

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65865
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm
≥1
on application
1 pce., length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Classification
Storage Profile 8 120x60 Lid, natural
0.0.658.65

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 633.0 g/m
ESD
ESD-safe = No
Length, rated
L = 6000 mm
Storage Profile 8 120x60 Lid, natural
0.0.658.65

Details

Using the individual components that are available separately, you can design your own custom storage system to suit your specific requirements and the space that is available.
Anything that is not in constant use, but is still required, can be safely stowed away in Storage System 8 120x60. Using the movable Dividers creates additional order.
A Lid – which can also be configured to cover only certain sections – keeps dust out and helps ensure a tidy working environment that reflects the lean “5S” principles.
The Line 8 groove on the front gives users the option to attach additional accessories, such as elements from the item Hook and Holder System.
When mobile or temporary usage is required, the Storage System can be quickly and easily clipped onto a horizontal Line 8 groove. Grub screws are used to permanently mount Storage Profile 8 120x60.
Storage Profile 8 120x60 Lid, natural
0.0.658.65

Accessoires / Service

Storage Profile 8 120x60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.62
Sealing Strip 3x2 sk, black
Delivery unit
1 pce., length 1000 mm
Article-No.
0.0.479.98
Storage Profile 8 120x60 Divider, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.658.54
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55
Storage Profile 8 120x60 Lid, natural
0.0.658.65

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990