Slide Set LRF 8 D10
0.0.658.83

Slide Set LRF 8 D10

0.0.658.83

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/65883
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Slide Set LRF 8 D10
0.0.658.83

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.0 kg
ESD
ESD-safe = No
Slide Set LRF 8 D10
0.0.658.83

Details

4 Bearing Units 8 D10 c
4 End Cap and Lubricating Systems 8 D10, black
2 grub screws DIN 915-M6x10, St, bright zinc-plated
8 Button-Head Screws ISO 7380-M8x16, St, bright zinc-plated
8 washers DIN 125-8.4, St, bright zinc-plated
2 positioning collars, St
Installation guide
The ideal solution for customised slides! Slide Sets LRF 8, Slide Profiles LRF 8 and Adjuster Profile 8 can be used to design and build customised linear slides up to 3000 mm in length.Slide Set LRF 8 contains everything that a roller unit needs – Bearing Units, End Cap and Lubricating Systems and all the fastening elements required to install the four modules of the Slide Set with exceptional speed. There is no need for pinning.
Sets are available with either D10 or D14 rollers as appropriate to the loads involved. The Slide Sets are screwed to Adjuster Profile 8 (0.0.657.20). Two grub screws installed in the side of Slide Profile LRF 8 are used to adjust the Bearing Units so as to eliminate play.
Note: Fully preassembled Slides LRF 8 are also available in standard sizes.
Load specifications
Run length under max. load: 10000 km
Max. speed: 10 m/s
Simplified method for determining the maximum permissible load for Slide LRF 8:

Downloads

Assembly instruction(1 MB)
Slide Set LRF 8 D10
0.0.658.83

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301602
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84879090