Roller Conveyor 6 40x40 E D30/2 Brake
0.0.661.22

Roller Conveyor 6 40x40 E D30/2 Brake

0.0.661.22

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66122
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Roller Conveyor 6 40x40 E D30/2 Brake
0.0.661.22

Attributes

Line
Line D30
Material
St, stainless
Delivery unit
1 pce.
Weight
m = 8.5 g
ESD
ESD-safe = Yes
Roller Conveyor 6 40x40 E D30/2 Brake
0.0.661.22

Details

Despite being half the width, this is no half measure! Roller Conveyor 6 40x40 E D30/2 Brake fits perfectly to roller conveyors fitted with Castors D30/2. All you need to do is push the Brake into place precisely where you want to bring crates or goods to a stop.
Note: Roller Conveyor St D30 Brake (0.0.647.76) is used on Roller Conveyors 6 Al with Castors D30. Use Castor Rail 8 40x40, Brake (0.0.619.34) for Castors D30 with Flanged Wheel.

Downloads

Technical documentation(3 MB)
ESD Product Qualification(324 KB)

Applications

Work bench with integrated material supply rack

The combination for maximum productivity: A work bench with electrical height adjustment that brings the FIFO rack with it.

More information
PDF CAD Parts list Drawing
Roller Conveyor 6 40x40 E D30/2 Brake
0.0.661.22

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098