Wireless LED Dimmer Remote
0.0.661.39

Wireless LED Dimmer Remote

0.0.661.39

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66139
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Wireless LED Dimmer Remote
0.0.661.39

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 45 g
ESD
ESD-safe = No
Wireless LED Dimmer Remote
0.0.661.39

Details

Lithium battery CR 2032
Storage box
Fastening elements

Downloads

Assembly instruction(3 MB)
Wireless LED Dimmer Remote
0.0.661.39

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144201
eCl@ss 4.0
27140825
eCl@ss 4.1
27140825
eCl@ss 5.0
27144201
eCl@ss 5.1
27144201
eCl@ss 6.0.1
27144201
eCl@ss 7.1
27144201
eCl@ss 8.0
27144201
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85044083