Synchronising Set D30/D12
0.0.662.51

Synchronising Set D30/D12

0.0.662.51

View CAD-Data Assign to comparison list Compare products https://au-product.item24.com/en/directlink/pro/66251
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Synchronising Set D30/D12
0.0.662.51

Attributes

Line
line 5
Delivery unit
1 set
Weight
m = 93 g
ESD
ESD-safe = No
Synchronising Set D30/D12
0.0.662.51

Details

2 Coupling Halves D30/D16, Al
2 expanding hub coupling halves D30/D12, St and Al
2 Coupling Inserts D30, PU, blue
2 Spacer Washers D12
Tightening torque, expanding hub screw: 2.8 Nm
Tightening torque, clamping hub screw: 2 Nm
Synchronising Sets from item can be used to operate two Linear Units in parallel with just one motor. They comprise shaft couplings that are tailored to the relevant Linear Unit and designed to compensate for slight misalignments and withstand the stated torque over long-term use. These couplings are pre-prepared to accommodate a synchronising shaft. Besides featuring a compact design, expanding hub couplings are also easy to use. The friction-based connection is created by tightening the central screw with the specified tightening torque. An integrated pull-off thread makes them easy to dismantle. First, the central screw is removed, then a longer screw is driven into the same position to effortlessly relieve tension in the coupling.
Please note that the maximum length of the synchronising shaft varies depending on its operating speed.
Synchronising Set D30/D12
0.0.662.51

Accessoires / Service

Tube D16x1.5 St, stainless
Delivery unit
cut-off max. 2990 mm
Article-No.
0.0.664.14
Synchronising Set D30/D12
0.0.662.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031101
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23029090
eCl@ss 7.1
23020501
eCl@ss 8.0
23031101
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84836080